PSE105024

Compact DIN rail switching power supply, single-phase. 24VDC, 2.1A/50W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 2.1
  • Rated output power [W]: 50
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSE105024
Weight [g] 256.6
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 125X140X045
Volume [cm³] 787.5
Bar code [EAN13] 8013975268407
HS Code 8504318090