PSE112024
- Type of product: Switching power supplies
- Rated output voltage DC: 24
- Rated output current: 5
- Rated output power: 120
- Input type: Single-phase
- Rated supply voltage AC: Multivoltage 100...240
- Type of installation: DIN rail mounting
Order code | PSE112024 |
---|---|
Weight [g] | 406.9 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 125X140X065 |
Volume [cm³] | 1137.5 |
Bar code [EAN13] | 8013975268438 |
HS Code | 8504318090 |