PSL101824

DIN rail switching power supply, single-phase. 24VDC, 0.75A/18W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 0.75
  • Rated output power [W]: 18
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSL101824
Weight [g] 226
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 130X160X038
Volume [cm³] 790.4
Bar code [EAN13] 8013975180358
HS Code 8504318090