PSL1M01012

Modular switching power supply, single-phase. 12VDC, 0.83A/10W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 12
  • Rated output current [A]: 0.83
  • Rated output power [W]: 10
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: Modular DIN rail mounting
Order code PSL1M01012
Weight [g] 114
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 091X132X031
Volume [cm³] 372
Bar code [EAN13] 8013975180235
HS Code 8504318090