PSL1M01024
- Type of product: Switching power supplies
- Rated output voltage DC [VDC]: 24
- Rated output current [A]: 0.42
- Rated output power [W]: 10
- Type of input: Single-phase
- Rated supply voltage AC [VAC]: Multivoltage 100...240
- Type of installation: Modular DIN rail mounting
Order code | PSL1M01024 |
---|---|
Weight [g] | 114 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 091X132X031 |
Volume [cm³] | 372 |
Bar code [EAN13] | 8013975180280 |
HS Code | 8504318090 |