PSL1M02412

Modular switching power supply, single-phase. 12VDC, 2A/24W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 12
  • Rated output current [A]: 2
  • Rated output power [W]: 24
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: Modular DIN rail mounting
Order code PSL1M02412
Weight [g] 178
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 091X132X046
Volume [cm³] 552
Bar code [EAN13] 8013975180242
HS Code 8504318090