PSL1M03312

Modular switching power supply, single-phase. 12VDC, 2.75A/33W
  • Type of product: Switching power supplies
  • Rated output voltage DC: 12
  • Rated output current: 2.75
  • Rated output power: 33
  • Input type: Single-phase
  • Rated supply voltage AC: Multivoltage 100...240
  • Type of installation: Modular DIN rail mounting
Order code PSL1M03312
Weight [g] 248
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 068X132X068
Volume [cm³] 610
Bar code [EAN13] 8013975180259
HS Code 8504318090