PSL348024

DIN rail switching power supply, three-phase. 24VDC, 20A/480W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 20
  • Rated output power [W]: 480
  • Type of input: Three-phase
  • Rated supply voltage AC [VAC]: Multivoltage 400…500
  • Type of installation: DIN rail mounting
Order code PSL348024
Weight [g] 1996
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 104X160X160
Volume [cm³] 2662.4
Bar code [EAN13] 8013975180464
HS Code 8504318090