RGK420SA

Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, built-in 3 position key switch
  • Type of product: Engine and generator controllers
  • Function: Stand alone
  • Front dimension [mm]: 110x110
  • Display: Icon
  • Max I/O number: 5+5 up to 9+7 with EXP modules
Order code RGK420SA
Weight [g] 440
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 153X117X092
Volume [cm³] 1647
Bar code [EAN13] 8013975220115
HS Code 85389091