RGK600SA

Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, W/Pick-up speed input, IP54
  • Type of product: Engine and generator controllers
  • Function: Stand alone
  • Front dimension [mm]: 144x144
  • Display: Graphic
  • Max I/O number: 4+6
Order code RGK600SA
Weight [g] 540
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 165X155X083
Volume [cm³] 2122.725
Bar code [EAN13] 8013975207659
HS Code 85389091