RS131310

Rope-pull lever limit switch for emergency stopping, ISO 13850 compliant, with RESET button. Contacts 1NO+1NC. 25N operating force
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Rope-pull lever with reset buttom
  • Housing material: Polymer thermoplastic
  • Cable entry: PG11
  • Type of contacts: 1NO+1NC
Order code RS131310
Weight [g] 103
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975086490
HS Code 85365080