SA01NA320R
- Type of product: SPD
- Type of system: 230/400VAC
- Type / Class: 1, 2
- Number of poles: 1P+N
- IEC Impulse current Iimp 10/350 (L-N/N-PE): 12.5
- IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20 /50
- Short circuit rated current Isccr [kA]: 50
- Fixing: Din rail
Order code | SA01NA320R |
---|---|
Weight [g] | 337.14 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 109X039X074 |
Volume [cm³] | 314.574 |
Bar code [EAN13] | 8013975191583 |
HS Code | 85365080 |