SA0B4PA320R

Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 4P. With remote contact
  • Type of product: SPD
  • Type of system: 230/400VAC
  • Type / Class: 1, 2
  • Number of poles: 4P
  • IEC Impulse current Iimp 10/350 (L-N/N-PE): 12.5
  • IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 20
  • Short circuit rated current Isccr [kA]: 25
  • Fixing: Din rail
Order code SA0B4PA320R
Weight [g] 734
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 110X096X075
Volume [cm³] 792
Bar code [EAN13] 8013975233955
HS Code 85365080