SA1B4PA320R

Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 25kA per pole, 4P. With remote contact
  • Type of product: SPD
  • Type of system: 230/400VAC
  • Type / Class: 1, 2
  • Number of poles: 4P
  • IEC Impulse current Iimp 10/350 (L-N/N-PE): 25
  • IEC Rated discharge current (IEC) In 8/20 (L-N/N-PE): 25
  • Fixing: Din rail
Order code SA1B4PA320R
Weight [g] 813
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 106X078X071
Volume [cm³] 587.028
Bar code [EAN13] 8013975217634
HS Code 85365080