SG21NA300R

Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N. With remote contact
  • Type of product: SPD
  • Type of system: 230/400VAC
  • Type / Class: 2
  • Number of poles: 1P+N
  • In [kA]: 20
  • Type of mounting: Din rail
Order code SG21NA300R
Weight [g] 270.9
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 110X100X045
Volume [cm³] 495
Bar code [EAN13] 8013975232736
HS Code 85365080