VLB107A240XX
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200…240VAC 50/60Hz
- Rated output current [A]: 4.2
- Rated output power [kW]: 0.75
- Housing: Book housing
Order code | VLB107A240XX |
---|---|
Weight [g] | 1000 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 215X160X075 |
Volume [cm³] | 2580 |
Bar code [EAN13] | 8013975319055 |
HS Code | 85044095 |