VLB30004A480

Variable speed drive, VLB3... type, three-phase supply 400-480VAC 50/60Hz. EMC suppressor built-in, Cat. C1, 0.4kW
  • Type of product: Variable speed drives
  • Input type: Three-phase
  • Rated power supply voltage: 400…480VAC 50/60Hz
  • Rated output current: 1.3
  • Rated output power: 0.4
  • Communication port: RS485, Modbus-RTU
  • Housing: Book housing
Order code VLB30004A480
Weight [g] 1000
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 190X160X075
Volume [cm³] 2280
Bar code [EAN13] 8013975221686
HS Code 85044095