VLB30220A480

Variable speed drive, VLB3... type, three-phase supply 400-480VAC 50/60Hz. EMC suppressor built-in, Cat. C2, 22kW
  • Type of product: Variable speed drives
  • Type of input: Three-phase
  • Rated supply voltage: 400…480VAC 50/60Hz
  • Rated output current [A]: 47
  • Rated output power [kW]: 22
  • Communication port: RS485, Modbus-RTU
  • Housing: Book housing
Order code VLB30220A480
Weight [g] 11400
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 410X310X240
Volume [cm³] 30504
Bar code [EAN13] 8013975221785
HS Code 85044095