VT104A240

Variable speed drive, VT1 type, single-phase, supply 200...240VAC (50/60Hz). Built-in RS485 communication port. Built-in EMC suppressor, Cat. C2, 0.4kW
  • Type of product: Variable speed drives
  • Input type: Single-phase
  • Rated power supply voltage: 200...240VAC 50/60Hz
  • Rated output current: 2.6
  • Rated output power: 0.4
  • Communication port: RS485, Modbus-RTU and BACnet
  • Housing: Ultra-compact housing
Order code VT104A240
Weight [g] 1200
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 195X194X120
Volume [cm³] 4539
Bar code [EAN13] 8013975266199
HS Code 8504408590