RGK900MC

Control of mains, automatic transfer switching (ATS), and paralleling on multiple generators controlled by RGK900SA. 12/24VDC, graphic LCD, with RS485 port and USB/Optical and Wi-Fi point programming port. Expandable with EXP... modules
  • Type of product: Engine and generator controllers
  • Function: Paralleling controllers
  • Front dimension [mm]: 240x180
  • Display: Graphic
Order code RGK900MC
Weight [g] 920
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 315X190X060
Volume [cm³] 3591
Bar code [EAN13] 8013975205235
HS Code 85389091