7GN2020U47
- Type of product: Motor starting switches
- Switching diagram: 20 - Dahlander motor 2-speed reversing switch
- IEC Conventional free air thermal current Ith [A]: 20
- Mounting form: U47 - Snap on fron mounting with black handle for hole diam. 22mm finxing
- Series: 7GN - round-shaped contact block
Order code | 7GN2020U47 |
---|---|
Weight [g] | 0 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | |
Volume [cm³] | 0 |
Bar code [EAN13] | 3850144168459 |
HS Code | 85365080 |