7GN2513U

Rotary cam switch 7GN series, Dahlander motor control switch 1-0-2, 25A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Motor starting switches
  • Switching diagram: 13 - Dahlander motor control switch 1-0-2
  • IEC Conventional free air thermal current Ith [A]: 25
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2513U
Weight [g] 182
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X122
Volume [cm³] 305
Bar code [EAN13] 3850144005020
HS Code 85365080