7GN2591U25
- Type of product: ON/OFF switches
- Switching diagram: 91 - ON/OFF switch 2 poles
- IEC Conventional free air thermal current Ith [A]: 25
- Mounting form: U25 - Front mounting with red/yellow handle padlockable in 0 and protection covers
- Series: 7GN - round-shaped contact block
Order code | 7GN2591U25 |
---|---|
Weight [g] | 0.01 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | |
Volume [cm³] | 0 |
Bar code [EAN13] | 3850144044388 |
HS Code | 85365080 |