7GN3210U25

Rotary cam switch 7GN series, ON-OFF switch 3 poles 32A, for front mounting with red/yellow handle padlockable in 0 and protection covers, front plate 65X65mm
  • Type of product: ON/OFF switches
  • Switching diagram: 10 - ON/OFF switch 3 poles
  • IEC Conventional free air thermal current Ith [A]: 32
  • Mounting form: U25 - Front mounting with red/yellow handle padlockable in 0 and protection covers
  • Series: 7GN - round-shaped contact block
Order code 7GN3210U25
Weight [g] 277
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 068X068X105
Volume [cm³] 485.52
Bar code [EAN13] 3850144005259
HS Code 85365080