7GN2575U

Rotary cam switch 7GN series, changeover switch 4 poles 25A, for front mounting with black handle, front plate 48X48mm
  • Type of product: Changeover switches
  • Switching diagram: 75 - Changeover switch 4 poles
  • IEC Conventional free air thermal current Ith [A]: 25
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2575U
Weight [g] 180
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X122
Volume [cm³] 305
Bar code [EAN13] 3850144003408
HS Code 85365080