7GN4054U

Rotary cam switch 7GN series, changeover switch without 0, 1 pole 40A, for front mounting with black handle, front plate 65X65mm
  • Type of product: Changeover switches
  • Switching diagram: 54 - Changeover switch without 0 1 pole
  • IEC Conventional free air thermal current Ith [A]: 40
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN4054U
Weight [g] 188
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 068X068X105
Volume [cm³] 485.52
Bar code [EAN13] 3850144040977
HS Code 85365080