SM1P1800
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range: 13…18
- Rated current (In): 18
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 25
- Type of protection: Magnetic and thermal
- Type of control: Push button
- Certified UL Type E: No
Order code | SM1P1800 |
---|---|
Weight [g] | 300 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 080X047X098 |
Volume [cm³] | 368.48 |
Bar code [EAN13] | 8013975216217 |
HS Code | 85362010 |