SM1R0160
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range: 1…1.6
- Rated current (In): 1.6
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 100
- Type of protection: Magnetic and thermal
- Type of control: Rotary knob
- Certified UL Type E: Yes
Order code | SM1R0160 |
---|---|
Weight [g] | 270 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975216316 |
HS Code | 85362010 |