SM2R6300
- Type of product: Motor protection circuit breaker
- Thermal trip adjustment range: 45…63
- Rated current (In): 63
- Maximum short-circuit current breaking capacity (Icu) at AC 400V: 50
- Type of protection: Magnetic and thermal
- Type of control: Rotary knob
- Certified UL Type E: No
Order code | SM2R6300 |
---|---|
Weight [g] | 1040 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 155X150X060 |
Volume [cm³] | 1395 |
Bar code [EAN13] | 8013975219843 |
HS Code | 85362010 |