11BF110C0012

Three-pole contactor, IEC operating current Ie (AC3) = 110A, DC coil, 12VDC
  • Number of poles: 3
  • Rated coil voltage [V]: 12
  • IEC operating current Ith (AC1) [A]: 125
  • UL/CSA horsepower ratings 480V [HP]: 75
  • Type of mounting: Screw / DIN rail 35mm
Order code 11BF110C0012
Weight [g] 1860
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 127X079X155
Volume [cm³] 1555.115
Bar code [EAN13] 8013975110676
HS Code 85365080