11BF110C0024
- Number of poles: 3
- Rated coil voltage [V]: 24
- IEC operating current Ith (AC1) [A]: 125
- UL/CSA horsepower ratings 480V [HP]: 75
- Type of mounting: Screw / DIN rail 35mm
Order code | 11BF110C0024 |
---|---|
Weight [g] | 1840 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 127X079X155 |
Volume [cm³] | 1555.115 |
Bar code [EAN13] | 8013975110706 |
HS Code | 85365080 |