BF11500E110

Three-pole contactor, IEC operating current Ie (AC3) = 115A, AC/DC coil, 60...110VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 60...110
  • IEC operating current Ith (AC1) [A]: 160
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 115A / 55Kw
  • UL/CSA horsepower ratings 480V [HP]: 75
  • Type of mounting: Screw / DIN rail 35mm
Order code BF11500E110
Weight [g] 2196
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 173X082X145
Volume [cm³] 2056
Bar code [EAN13] 8013975241592
HS Code 85365080