BF19500E400

Three-pole contactor, IEC operating current Ie (AC3) = 195A, AC/DC coil, 250…500VAC/DC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 250…500
  • IEC operating current Ith (AC1) [A]: 275
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 195A / 90Kw
  • UL/CSA horsepower ratings 480V [HP]: 150
  • Type of mounting: Screw
Order code BF19500E400
Weight [g] 3436.9
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm]
Volume [cm³] 8217.715
Bar code [EAN13] 8013975300404
HS Code 85365080