BF2600A048

Three-pole contactor, IEC operating current Ie (AC3) = 26A, AC coil 50/60Hz, 48VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 48
  • IEC operating current Ith (AC1) [A]: 45
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 26A / 13Kw
  • UL/CSA horsepower ratings 480V [HP]: 15
  • Type of mounting: Screw / DIN rail 35mm
Order code BF2600A048
Weight [g] 430
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 088X056X093
Volume [cm³] 458.304
Bar code [EAN13] 8013975160985
HS Code 85365080