11BG0901A024

Three-pole contactor, IEC operating current Ie (AC3) = 9A, AC coil 50/60Hz, 24VAC, 1NC auxiliary contact
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 20
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.0Kw
  • UL/CSA horsepower ratings 480V [HP]: 5
  • Type of built-in auxiliary contacts: 1NC
  • Type of mounting: Screw / DIN rail 35mm
Order code 11BG0901A024
Weight [g] 180
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 060X045X060
Volume [cm³] 162
Bar code [EAN13] 8013975080177
HS Code 85365080