VLA104A240
- Type of product: Variable speed drives
- Input type: Single-phase
- Rated power supply voltage: 200...240VAC 50/60Hz
- Rated output current: 2.4
- Rated output power: 0.4
- Communication port: None
- Housing: Book housing
Order code | VLA104A240 |
---|---|
Weight [g] | 860 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 190X160X075 |
Volume [cm³] | 2280 |
Bar code [EAN13] | 8013975232637 |
HS Code | 85044095 |