VLA115A240
- Type of product: Variable speed drives
- Input type: Single-phase
- Rated power supply voltage: 200...240VAC 50/60Hz
- Rated output current: 7
- Rated output power: 1.5
- Communication port: None
- Housing: Book housing
Order code | VLA115A240 |
---|---|
Weight [g] | 1480 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X285X070 |
Volume [cm³] | 3192 |
Bar code [EAN13] | 8013975232651 |
HS Code | 85044095 |