VLB30055A480
- Type of product: Variable speed drives
- Input type: Three-phase
- Rated power supply voltage: 400…480VAC 50/60Hz
- Rated output current: 13
- Rated output power: 5.5
- Communication port: RS485, Modbus-RTU
- Housing: Book housing
Order code | VLB30055A480 |
---|---|
Weight [g] | 2620 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 310X160X130 |
Volume [cm³] | 6448 |
Bar code [EAN13] | 8013975221730 |
HS Code | 85044095 |