VLB30300A480
- Type of product: Variable speed drives
- Input type: Three-phase
- Rated power supply voltage: 400…480VAC 50/60Hz
- Rated output current: 61
- Rated output power: 30
- Communication port: RS485, Modbus-RTU
- Housing: Book housing
Order code | VLB30300A480 |
---|---|
Weight [g] | 17240 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 620X315X330 |
Volume [cm³] | 64449 |
Bar code [EAN13] | 8013975221792 |
HS Code | 85044095 |