LOVATO Electric 全球
全球 (英文) 全球 (法文)
全球 (西班牙文) 全球 (俄文)
加拿大 (英文) 加拿大 (法文) 中国 克罗地亚 捷克共和国 法国 德国 意大利 波兰
罗马尼亚 西班牙 瑞士 (法文) 瑞士 (德文) 瑞士 (意大利文) 土耳其 阿联酋 英国 美国
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshould, compact panel mount. CT incorporated, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshould, compact panel mount. CT incorporated, 24-48VAC/DC
Toroidal current transformers, 80mm (3,15”in)
Toroidal current transformers, 110mm (4,33”in)
Toroidal current transformers, 60mm (2,36”in)
Earth leakage relay with 1 operatin threshould, flush-mount. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 24-48VAC/DC
Toroidal current transformers, 35mm (1,38”in)
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. Ø28mm incorporated CT. Configurable fail safe fail safe, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin threshoulds, flush-mount. External CT. Fault current measurement. Digital display. Fail safe. Flag indicator, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin threshoulds, flush-mount. External CT. Fail safe, 110VAC/DC-240VAC-415VAC
Toroidal current transformers, 210mm (8,27”in)
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT. Fixed tripping set point and time, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin threshoulds, flush-mount. External CT. Fail safe. Flag indicator, 110VAC/DC-240VAC-415VAC
10倍乘数器, 仅用于 R1D, RM, R2D, R3D和R4D