LOVATO Electric 全球
全球 (英文) 全球 (法文)
全球 (西班牙文) 全球 (俄文)
加拿大 (英文) 加拿大 (法文) 中国 克罗地亚 捷克共和国 法国 德国 意大利 波兰
罗马尼亚 西班牙 瑞士 (法文) 瑞士 (德文) 瑞士 (意大利文) 土耳其 阿联酋 英国 美国
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...480VAC 50/60Hz
Interface protection unit compliant with italian standard CEI 0-21, for single-phase and three-phase system, with or without neutral, in low voltage, dual threshold minimum and maximum voltage and frequency protection, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...575VAC 50/60Hz
Multifunction voltage and frequency monitoring relay for three-phase systems with or without neutral with NFC technology and App. 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage. Phase loss, neutral loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
Voltage monitoring relay for single-phase system, minimum and maximum AC voltage, 208...240VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC maximum current control, 5A or 16A
接口保护单元PMVF...的后备电源,交流电,输入230VAC,输出230VAC,可存储200W电能,输出功率250VA
电流监视继电器,用于单相和三相系统,交流/直流最小和最大电流控制,0.02 - 0.05 - 0.25 - 1 - 5 - 16A
Voltage monitoring realy for three-phase system, without neutral, minimum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC minimum or maximum current control, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage and asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 380...600VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 208...240VAC 50/60Hz
Pump protection relay for single and three-phase systems, maximum AC current and minimum COSΦ. Phase loss and incorrect phase sequence, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshould protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 100...240VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage and asymmetry. Phase loss, neutral loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with SHAMS DUBAI DRRG (DEWA) - SEC (Saudi Electricity Company) for three-phase system, with or without neutral, low and medium voltage, min and max voltage and frequency dual threshould protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, minimum AC voltage. Phase loss and incorrect phase sequence, 600VAC 50/60Hz