ME024FSD024
- Produkttyp: Electronic motor starter
- Funktion: Direct-On-Line starter
- Safe torque Off (STO) safety function: Built-in
- Thermal protection: Integrated, class 10A
- IEC-Betriebsstrom und -leistung Ie (AC3) 400 V [A/kW]: 2.4
- Typ: Electronic direct-on-line starter, 2.4A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop
Bestellnummer | ME024FSD024 |
---|---|
Gewicht [g] | 300 |
Produktpaketmenge | 1 |
Sammelpackung Bestellmenge | 1 |
Produktpaketmaße [mm] | 150X120X30 |
Volumen [cm³] | 540 |
Barcode [EAN13] | 8013975320983 |
HS Code | 85365003 |