8LT7S2M

Pulsed or continuous sound module complete with cover. Ø70mm, 230...240VAC, pulsed (78dB) or continuous (75dB) sound. IP65 protection. Black
  • Type of product: Signal tower
  • Ø size [mm-inch]: 70 / 2.75
  • Type: Modular
  • Components: Sound modules
  • Series: 8LT7
  • Colour: Black
  • Supply voltage: 230…240VAC
  • Sound intensity [dB]: 75
  • Housing material: Polycarbonate
Código de pedido 8LT7S2M
Peso [g] 254
Unidades de embalaje 1
Cantidad de pedido multi-embalaje 1
Dimensiones de embalaje [mm] 070X070X074
Volumen [cm³] 362,6
Código de barras [EAN13] 8013975171325
Código HS 85365080