BF5000A230

Three-pole contactor, IEC operating current Ie (AC3) = 50A, AC coil 50/60Hz, 230VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operating current Ith (AC1) [A]: 90
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 50A / 22Kw
  • UL/CSA horsepower ratings 480V [HP]: 40
  • Type of mounting: Screw / DIN rail 35mm
Código de pedido BF5000A230
Peso [g] 1020
Unidades de embalaje 1
Cantidad de pedido multi-embalaje 1
Dimensiones de embalaje [mm] 141X063X120
Volumen [cm³] 1066
Código de barras [EAN13] 8013975223048
Código HS 85365080