LVM25240

Level monitoring relay, modular version, multi-voltage. Emptying or filling function. Automatic resetting, 24...240VAC/DC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Functions: Emptying or filling
  • Number of connectable electrodes [Nr.]: 3
  • Sensitivity [kΩ]: 2.5…100 adjustable
  • Number of relay outputs: 1
  • Rated supply voltage: 24...240VAC/DC
  • Type of installation: Modular DIN rail mounting
Código de pedido LVM25240
Peso [g] 95
Unidades de embalaje 5
Cantidad de pedido multi-embalaje 5
Dimensiones de embalaje [mm] 067X022X094
Volumen [cm³] 138,556
Código de barras [EAN13] 8013975154830
Código HS 85389091