LOVATO Electric global
Global (Iinglés) Global (francés)
Global (español) Global (ruso)
LOVATO Electric internacional
Canadá (Iinglés) Canadá (francés) China Croacia República Checa Francia Alemania Italia Polonia
Rumanía España Suiza (francés) Suiza (alemán) Suiza (italiano) Turquía EAU RU EE. UU.
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...480VAC 50/60Hz
Sistema de protección de tensión-frecuencia conforme norma Italiana CEI 0-21, para sistema monofásico y trifásico con y sin neutro en baja tensión. Protección con doble umbral de mínima y máxima tensión y frecuencia. 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...575VAC 50/60Hz
Multifunction voltage and frequency monitoring relay for three-phase systems with or without neutral with NFC technology and App. 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage. Phase loss, neutral loss and incorrect phase sequence, 380…440VAC 50/60Hz
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
Voltage monitoring relay for single-phase system, minimum and maximum AC voltage, 208...240VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC maximum current control, 5A or 16A
Insulation monitoring relay for IT networks up to 230VAC, 1 adjustable intervention threshold
FUENTE DE ALIMENTACIÓN DE RESERVA PARA UNIDADES DE PROTECCIÓN DE INTERFAZ PMVF... ALIMENTADA POR AC. ENTRADA 230VAC, SALIDA 230VAC CON ENERGÍA ALMACENADA 200Ws Y POTENCIA 250VA
Relé de monitoreo de corriente para sistemas monofásicos y trifásicos, control de corriente mínima y máxima AC/DC, 0,02 - 0,05 - 0,25 - 1 - 5 - 16A
Voltage monitoring realy for three-phase system, without neutral, minimum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC minimum or maximum current control, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage and asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 380...600VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 208...240VAC 50/60Hz
Pump protection relay for single and three-phase systems, maximum AC current and minimum COSΦ. Phase loss and incorrect phase sequence, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 100...240VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage and asymmetry. Phase loss, neutral loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with SHAMS DUBAI DRRG (DEWA) - SEC (Saudi Electricity Company) for three-phase system, with or without neutral, low and medium voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC