VLB30075A480

Variable speed drive, VLB3... type, three-phase supply 400-480VAC 50/60Hz. EMC suppressor built-in, Cat. C2, 7.5kW
  • Type of product: Variable speed drives
  • Type of input: Three-phase
  • Rated supply voltage: 400…480VAC 50/60Hz
  • Rated output current [A]: 16.5
  • Rated output power [kW]: 7.5
  • Communication port: RS485, Modbus-RTU
  • Housing: Book housing
Código de pedido VLB30075A480
Peso [g] 3800
Unidades de embalaje 1
Cantidad de pedido multi-embalaje 1
Dimensiones de embalaje [mm] 310X160X130
Volumen [cm³] 6448
Código de barras [EAN13] 8013975221747
Código HS 85044090