HRA604CA024K4
- Type of product: Assembled industrial relays
- Type of contacts: 4 C/O
- Relay control voltage: 24VAC
- IEC Conventional free air thermal current Ith [A]: 5
- LED state indicator: Yes
- Mechanical actuator: Yes
- Type of socket: Screw terminals
Order code | HRA604CA024K4 |
---|---|
Weight [g] | 126.38 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 140X082X109 |
Volume [cm³] | 250.264 |
Bar code [EAN13] | 8013975322321 |
HS Code | 85364900 |