31BCE1212

Automatic battery charger, linear BCE series, for lead-acid batteries, 1 charging level. 12VDC output, 12A
  • Type of product: Automatic battery chargers
  • Type: Linear tecnology
  • Type of installation: Internal panel mount
  • Charging current Ic [A]: 12
  • Battery voltage [VDC]: 12
Order code 31BCE1212
Weight [g] 8690
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 230X200X155
Volume [cm³] 7130
Bar code [EAN13] 8013975057865
HS Code 8504405509

622.02 £