PMA40240

Current monitoring relay for single-phase and three-phase systems, AC/DC minimum and maximum current control, 0.02 - 0.05 - 0.25 - 1 - 5 - 16A
  • Type of product: Current monitoring relays
  • Type of system: Single-phase and three-phase
  • Number of relay outputs: 2
  • Rated supply voltage: 24...240VAC/DC
  • Rated current Ie [A]: 0.02 - 0.05 - 0.25 - 1 - 5 - 16
  • Programming mode: Potentiometers
Order code PMA40240
Weight [g] 190
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X055X075
Volume [cm³] 391.875
Bar code [EAN13] 8013975172834
HS Code 85364900

321.18 £